Inspire your guests with innovative and proven technology.
Our intelligent hotel solutions allow your guests to enjoy a memorable room experience and the highest level of comfort, while you optimise your processes and save significant amounts of energy.
The many benefits of an end-to-end cabin automation solution.
A perfect guest experience with the wow effect
Linking room control to IT and infotainment systems creates a mood. Combined with lighting, temperature and A/V, room atmospheres magically change.
- Intuitive operation via tablet or smartphone app
- Room moods (relax, business etc.) and wake-up calls
- Room pre-setting to the guest's preferences
Comfort optimised for guests creates a feel-good atmosphere.
Our needs-based automation puts the guest in total control. It knows when and how rooms are being used and adjusts comfort levels to match.
- Pleasant room conditions for maximum comfort
- Room conditions adapt to a guest's individual needs
- Ease of operation with guests in full control
Optimised hotel management processes
Using a door locking system and room sensors, our system can detect whether a guest, maid or worker is present and adjust the room parameters accordingly.
- Room automation embedded in hotel management
- Simplified and automated operating processes
- Optimal room management, maintenance and outsourcing
Energy savings throughout the hotel
If sensors detect that a guest has left or a room's not reserved, HVAC is switched to an energy-saving setting, and electrical loads are turned off.
- The room only uses as much energy as required
- Energy-saving modes account for weather
- Virtual energy measurement creates consumption transparency
Connected cabin automation with open interfaces
SBC room automation has open interfaces and connects all disciplines involved. Communication via BACnet, LON, KNX, Modbus, S-Bus optimises costs.
- Open interfaces for connecting all disciplines including HVAC, lighting, shading
- Web and IT integration are standard
- Lighting control via DALI
A complete solution for modern hotel management
Our Supervisor BMS combines visualisation, interaction, monitoring and reporting in one software platform. Modularity allows for easy expansion.
- Comprehensive solutions for all aspects of hotel automation
- Compatible with all networks
- Scalable modularity for individual requirements