/content/hbtbt/dk/en/search-results.html

    Plant & Integration Controllers

    PW-MS Netaxs-4 Web-Based Access Control Panel

    Honeywell brings PW-MS netaxs-4 web-based access control panels with an advanced access control hardware architecture capable of providing solutions for large enterprise applications.

    Overview

    Honeywell’s PW-MS Netaxs-4 Web-Based Access Control Panels with an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The PWMS series features a plug and play format that makes Software House upgrades a “screw driverless” transition. This solution combines the flexibility and capabilities of Pro-Watch® with the power of the PWMSIC with its 32-bit architecture, TCP/IP support, flash memory, large local cardholder database, and large reader and I/O module support. Pro-Watch handles system configuration, alarm/event monitoring and operation of the Intelligent Controller via TCP/IP. In the event of a communication break the Intelligent Controller is fully capable of operating off-line, making access control decisions independently of Pro-Watch. Connectivity to the host computer is accomplished via TCP/IP network connection.

    Features & Benefits:
    • Up to 12 intervals per time zone
    • 19-digit (64-bit) user ID
    • 255 possible holidays are defined by starting date and duration
    • Automatic calculation of leap year and Daylight Saving Time
    • Support for FIPS long card numbers
    • Up to eight card formats per reader
    • Activation/ deactivation dates by card
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Maximum_Shipping_Storage_Temperature@maximum_shipping_storage_temperature

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PWMSACS
    Control Panel, 8 Reader Board, 311.0x118.0x16.5mm, 18 AWG, 0 to 50C
    PWMSACS
    Control Panel, 8 Reader Board, 311.0x118.0x16.5mm, 18 AWG, 0 to 50C
    PWMSICS
    Control Panel, 64 Reader Board, 218.0x148.0x25.0mm, 18 AWG, 0 to 50C
    PWMSICS
    Control Panel, 64 Reader Board, 218.0x148.0x25.0mm, 18 AWG, 0 to 50C