/content/hbtbt/es/es/search-results.html

    Equipos de señalización

    Radiant Conversin Kits

    Support retrofit and maintenance needs with Radiant conversion kits that help adapt existing emergency lighting installations efficiently and reliably.

    Overview

    RADIANT Conversion Kits support retrofit and conversion projects for mains luminaires, with Standard, AutoTest, DALI, and DALI-2 technology options available depending on version. The range includes inbuilt and remote options suitable for driving multiple power LEDs.

    Conversion Kit options support 3-hour rated emergency duration and include LiFePO₄ rechargeable battery. Battery Charge Management applies an intermittent charging duty cycle to improve energy efficiency, reduce operating temperature, and optimize battery service life.

    The range supports auto load detection across 6V–55V and 50V–300V configurations, with 2.3W, 3W, and 4W options referenced in the product training material. Battery protection and test-switch functionality help maintenance teams keep emergency lighting systems operational and compliant.

    Features & Benefits:
    • Supports retrofit and conversion projects for mains luminaires
    • Standard, AutoTest, DALI, and DALI-2 technology options available depending on version
    • Inbuilt and remote versions support different installation needs
    • Suitable for driving multiple power LEDs
    • Supports 3-hour rated emergency duration
    • LiFePO₄ rechargeable battery supports reliable emergency performance
    • Battery Charge Management improves charging efficiency and battery life
    • Auto load detection supports 6V–55V and 50V–300V configurations
    • 2.3W, 3W, and 4W options support application flexibility
    • Battery protection and test-switch functionality support maintenance and compliance
    • 2-year Honeywell warranty