Relés de potencia
RIB M Series Track Mount Relay
The Functional Devices RIB M Series modular relay system allows the installer to mount a combination of relays in an attractive metal enclosure.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Functional Devices RIB M Series modular relay system allows the installer to mount a combination of relays in an attractive metal enclosure. Models are available to control most BAS, HVAC, low-horsepower motors and lighting applications. The relay modules snap into a 4 (10.16 cm) wide plastic track. This system provides a convenient and cost-saving method of mixing and matching relays of different ratings to suit the requirements of the application. Connections to the modules are made by wiring to screw terminals. Input connections can be grouped on one side of the enclosure and output connections on the other to separate high-voltage and low-voltage wires. Plenty of room is provided within the enclosure for wire runs, and the housings can be stacked vertically or horizontally.
The relay modules can be snap-track mounted inside the housing as pictured or mounted into an available space in other equipment. The track is available in 2 (5.08 cm) lengths for mounting one module or in 12 (30.5 cm) lengths for mounting several modules.
RIBM Pilot Series - 10A, 15A modular relays have contacts rated up to 15A and are used to control light electrical loads, drive power relays/ contactors or to sense the voltage fed to electrical loads. The pilot modular relays require a low coil drive current and are provided with circuitry to allow powering the relay coil from a wide range of AC or DC voltages.
Features & Benefits:- Convenient and economical to use
- Handy, track-mounted modules
- Attractive, stackable metal enclosure
- Relay status indicator via LED
- Coil uses low current and accepts wide range of AC & DC voltages
- Closed/Open/Auto switch option available
- High density relay packaging
- UL listed enclosure and relay modules
- UL Listed
- UL916
- UL864
- C-UL California State Fire Marshal
- CE
- RoHS