/content/hbtbt/es/es/search-results.html

    Controladores unitarios y de zona

    Alerton VAV Controllers

    Achieve unparalleled airflow precision in the most critical environments with our Alerton VAV Controllers - engineered for maximum adaptability, providing pressure-independent control for both single and dual duct systems.

    Overview
    Our Alerton VAV Controllers not only save you time and costs, but they also simplify installation and reduce commissioning efforts while future-proofing your investment. Featuring an integrated and modular VAV version, these controllers enable flexible, high-speed actuators to operate seamlessly in demanding environments like hospitality and laboratories.
     
    Powered by Alerton’s VisualLogic® programming tool, you can tailor performance to your specific needs, ensuring optimal outcomes for your facility. The VAV Controllers support BACnet IP™ (CAT5/6, IP T1L, MS/TP) communication protocols, guaranteeing reliable connectivity and interoperability for a streamlined building management experience.
     
    With flexible Universal Input/Output (UIOs) and field-replaceable airflow sensors, you can customize your system to fit the unique demands of your environment, all while benefiting from solid-state relays (SSRs) that enhance reliability.
     
    Smart engineering and commissioning capabilities through our integrated Bluetooth® Low Energy (BLE) functionality can transform your setup process. This allows effortless pairing with the BMS Startup App for quick wiring validation and provides a hassle-free mobile VAV balancing experience using the Honeywell Connect Mobile App.
     
    Features & Benefits

    COMMUNICATION
    • Supports BACnet® IP communication which enables faster download, thereby reducing commissioning time, and increased data bandwidth for increased data sharing
    • Built-in 2-port Ethernet switch supports 10/100 Mpbs
    • Supports full duplex IPv4, IPv6 addressing, DHCP, SLAAC, and Link Local addressing modes
    • Supports Rapid Spanning Tree Protocol (RSTP) and Network Time Protocol (NTPv4)
    • Maximum distance between controllers support upto 3281 ft. (1000 m) based on cables characteristics
     
    CHARACTERISTICS
    •Modular: Non-Integrated Actuator / 8 Universal Inputs/Outputs (UIO) configurable as analog voltage/current output or as a analog/binary input /  8 x 24 VAC/VDC solid state relay outputs with 1.5 A continuous and 3.5 A in-rush for 100 milliseconds per output
    •Integrated: Integrated Actuator / 7 Universal Inputs/Outputs (UIO)configurable as analog voltage/current output or as a analog/binary input / 5 x 24 VAC/VDC solid state relay outputs with 1.5 A continuous and 3.5 A in-rush for 100 milliseconds per output
    • Color-coded, removable terminal blocks to simplify wiring and replacement
    • Real-time clock with super capacitor circuit providing up to 24 hours of date/time retention
    • 24 VAC/DC at 300 mA auxiliary supply for field devices
    • Field replaceable differential pressure sensor (± 500 Pa; accuracy +/- 3% of full range).
    • The airflow sensor is factory calibrated at multiple velocity points. Minimum, maximum and reheat airflows can be entered using the Honeywell Connect Mobile App
     
    SUPPORTS
    • Supports Microtouch, Microset II, and Microset 4 wall modules
     
    FREELY PROGRAMMABLE 
    • All control logic is programmed using Alerton’s easy-to-learn graphical programming language VisualLogic®
    • Using BD9 DDC the Alerton VAV Controllers can execute more complex calculations to meet the needs of increasingly demanding sequences of operations for building systems
    Specifications

    Otros

    • Brand
      • Alerton

    Otros

    • Brand
      • Alerton
    • Brand : Alerton