/content/hbtbt/es/es/search-results.html

    Sensores de velocidad del aire

    HPA Series HEPA Portable Air Purifier

    Interrumpido

    HEPA Portable Air Purifiers offer a simple solution to help clean the air. Our purifiers allow buildings to have extra filtration support within each room.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    HEPA Portable Air Purifiers offer a simple solution to help clean the air. Our purifiers allow buildings to have extra filtration support within each room. The certified HEPA filter captures harmful particles (dust, pollen, pet dander, dust mite debris and smoke). Air purifiers with HEPA air filtration can be conveniently used in close proximity to people, and they have been shown to be crucial to interrupting disease transmission.

    Features & Benefits:
    • Models available with Bluetooth SMART v4.0 - providing remote allergen alert settings, VOC sensor, custom schedules and filter change reminders
    • Powerful and adjustable levels of air flow for larger rooms up to 465 square feet
    • Quiet selectable cleaning levels: 42dB (Germ), 45dB (General Clean), 53dB (Allergen), 59dB (Turbo)
    • Five-year warranty
    Certifications:
    • EnergyStar Qualified
    • AHAM Verified