/content/hbtbt/es/es/search-results.html

    Termostatos

    WS Series Wall Module

    WS Temperature Controllers are wall module for use with fan coil units designed for indoor temperature control provides anti freeze protection

    Overview
    "The WS Series wall module has a large LCD display providing real time display of room temperature or set temperature. With temp. set it will provide on/off control signal to the fan coil valve for temperature regulation or provide modulating signal for valve control to regulate chilled or heated water flow to the occupant desired comfort.The WS Series wall modules have selectable automatic or manual control of fan speeds, with Modbus communcation as option.""- Extra-large LCD display and operating interface- Temperature display selection (room temperature or set temperature)- Manual or automatic fan speed selection- Anti-freeze protection- Operating buttons lock / unlock- Temperature range setting- Standard 86 wall-mount installation box- On/Off or Modulating control- Modbus communcation for supported versions"