Válvulas de compensación
Two-way Motorized Valve
Two-way motorized valves consist of an actuator motor and valve assembly for controlling the flow of hot or cold water. All models can be installed without disassembling the valve.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Two-way motorized valves consist of an actuator motor and valve assembly for controlling the flow of hot or cold water. All models can be installed without disassembling the valve.
Features & Benefits:- Spring return VC valve is one type of control valve that can do precise control refer to customer’s demands.
- Different to normal actuator, spring return actuator has the special function that if the power is off, the valve will return to original position by
- spring.
- This is a safe and energy saving function to customers.