/content/hbtbt/es/es/search-results.html

    Válvulas de regulación de presión

    Hydronic Valve 1in

    Honeywell VC Series balanced hydronic valves are designed to provide a greater control of hot and/or cold water flow. The VC Series is designed for both domestic boiler heating, and domestic cooling applications.

    Overview

    Honeywell VC Series balanced hydronic valves are designed to provide a greater control of hot and/or cold water flow. The VC Series is designed for both domestic boiler heating, and domestic cooling applications.

    Features & Benefits:
    • Control by a low or line voltage SPST or SPDT controller
    • Minimal actuator power consumption
    • Option of valve timings to suit the application
    • Pressure differential up to 4 bar
    • Double insulated actuator · Quick connect electrical connections
    • Safe use with potable water
    • Quick and easy replacement of moving parts
    • Actuator head installation does not require draining of the system