/content/hbtbt/es/es/search-results.html

    Válvulas de solenoide

    Class “A” Combination valve

    Interrumpido

    Class “A” Combination valves are used for control and regulation of gaseous fluids in gas power burners, atmospheric gas boilers, melting furnaces, incinerators and other gas consuming appliances.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Class “A” Combination valves are used for control and regulation of gaseous fluids in gas power burners, atmospheric gas boilers, melting furnaces, incinerators and other gas consuming appliances.

    Features & Benefits:
    • Main body with two gas valves with single seat
    • Possibility of installing internal by-pass valve to achieve high-low flame control
    • Possibility of installing internal or external pilot valve
    • Possibility of installing vent valve
    • Possibility of installing flanged minimum and maximum pressure switches
    • Possibility of installing valve Proving System (VPS)
    • Possibility of mounting Closed Position Indication switch (CPI) at bottom of safety valve V1 and / or valve V2
    • Coils field replaceable