Válvulas de solenoide
VE Series Universal Gas Valve
The VE series gas valves are suitable for the control of gaseous fluids in gas consuming appliances according to international standards and provides low leakage rate and high rangeability
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
VSxF-2 Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small re-heaters/re-coolers in electric/electronic temperature control systems. The built-in spring produces a closing force on the A-B / A-AB ports. The valves are supplied with a screwed-on adjustment cap for manual operation and for protection of the stem. If it should become necessary to flush the system, the valve can be opened between approx. 50% and 75% of the rated kVS with the protection cap attached or fully opened via a connected actuator
Features & Benefits:- Small size allows installation where space is limited
- Soft seat provides low leakage rate and high rangeability
- High close-off pressure
- Wide standardized range of kVS values
- Reduced kVS values in the bypass to facilitate hydronic balancing
- Dezincification-resistant yellow brass
- Range of fittings available for different connections
- Standardized opening direction across the complete VS portfolio (valve stem down to open A-B / A-AB)
- Valve diverting usage capability