/content/hbtbt/es/es/search-results.html

    Cables

    Connect-Air Cable commercial low voltage

    Interrumpido

    Connect-Air commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and Datacom applications.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Connect-Air commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and Datacom applications. All cables are RoHS compliant and many are made in USA except import Category cables. (Due to the size and weight of the cables, they are typically direct shipped from Connect-Air. The product availability and shipment date may not show correctly on the product webpage and order acknowledgement due to the direct shipment. Please check with Kele's sales associates for availability and shipment status. ConnectAir has majority of the wires and cables in-stock and ready to ship the same day the order is processed.)

    Features & Benefits:
    • Custom wires and cables for BAS and TL
    • Spool, Box and Reel in Box (RIB)
    • Jacket with variety of colours and stripe options.
    Certifications:
    • ETL
    • UC
    • ROHS
    • PLENUM
    Specifications

    Otros

    • Wire Size
      • 22 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 4

    Otros

    • Wire Size
      • 22 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 4
    • Wire Size : 22 AWG
    • Brand : Alerton
    • Number of Cores : 4