Convertidores
IntensisBox Modbus Server
Honeywell provides intensisbox Modbus servers as a gateway for the integration of esser 8xxx/IQ8/FlexES fire panel series in Modbus enabled monitoring and control systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
IntensisBox Modbus Servers are integration of esser 8xxx/IQ8/FlexES fire panels into a Modbus master device or system, using IntesisBox Modbus Server - ESSER gateway. The aim of this integration is to make available state points of ESSER 8xxx, IQ8 and FlexES fire panels from a Modbus master device or system. From the Modbus system point of view, IntesisBox gateway works acting as a Modbus slave device responding to data polls coming from the Modbus master.
From the ESSER system point of view, IntesisBox is acting as a serial device connected to its serial port serving the data received from ESSER to the Modbus side. Two Modbus mode connection types can be active in IntesisBox® : Modbus RTU, Modbus TCP or both simultaneously. IntesisBox connects to the serial port of the ESSER panel, either through the EIA232 port or the EIA485 port, software selectable. Once connected, IntesisBox is capable of connecting to all the panels present in the integration and connected to the same ESSERNET network as the IntesisBox.
Certifications:- CE conformity to EMC directive (2004/108/EC) and Low-voltage directive (2006/95/EC)
- EN 61000-6-2
- EN 61000-6-3
- EN 60950-1
- EN 50491-3
- Compliant with RoHS directive (2002/95/CE)