/content/hbtbt/es/es/search-results.html

    Tarjetas y módulos de red

    Internet and GSM Communicator

    Interrumpido

    IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels. These communicators feature onboard zone inputs and optional dialer capture capabilities. They are also compatible with other manufacturers’ security panels. Honeywell communication products and control panels combine to make installations faster and easier. All signals are delivered to Honeywell’s AlarmNet® Network Control Center, which routes the information to the appropriate central station. The state-of-the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

    Features & Benefits:
    • Multi-GSM platform combability — 2G, 3G and 4G
    • Full contact ID or ADEMCO® high-speed reporting
    • 256-bit AES encryption for secure communications
    • Upload/Download available with select Honeywell control panels
    • Quick and easy installation of cellular communicator for VISTA® and LYNX controls
    • Provides management of control panel dialer and digital cellular communicator. Programmable priority and delays determine signal path
    • Diagnostic LEDs provide signal strength and status indications
    • Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path
    • Web-based programming allows complete interactive programming from AlarmNet Direct 
    • Intelligent Supervision — any message generated serves as a supervision message per optional 24 hour or 30 day intervals (this feature effectively limits required messages to be sent)
    Specifications

    Otros

    • Brand
      • Honeywell Security

    Otros

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security