Puertas de enlace de red
Intelligent Communication Gateway
The ICX-500 Intelligent Communication Gateway connects people, devices, and systems at unprecedented levels of manageability, scalability, robustness, and interoperability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The ICX-500 Intelligent Communication Gateway connects people, devices, and systems at unprecedented levels of manageability, scalability, robustness, and interoperability. ICX-500 will provide your site with all your communication needs as it is easy to extend in functionality and system size, and is designed to be future-proof. The system can be tailored to support applications of almost unlimited specificity and complexity. Zenitel’s ICX (Intelligent Communications X) implies the deployment of VoIP applications required in critical situations. ICX-500 provides carrier-class system availability and protects resources in an IP environment by using embedded security mechanisms. The main security mechanisms used are hardware Root of Trust, software integrity check (SHA256), restricted management access, separate management interface, and internal firewall.
Features & Benefits:- ICX-500 Intelligent Communication Gateway
- Made to provide critical communication in any environment
- Supports 552 IP stations
- Environmentally friendly and energy saving - max. 15 W
- Global networking and integration
- Dual software images for system robustness and low downtime during software upgrades
- Secure boot, hardware Root of Trust - RoT
- SD Card based software recovery
- Fully compatible with legacy AlphaCom system
- Large memory supports future feature expansion and new services
- Memory extension via SD card and USB
- High quality professional PA broadcasting and messaging services
- Security voice guidance for public safety and building security
- Auto-attendant functionality (Automatic voice supported switchboard)
- Voice supported call guidance
- Slim and compact
- 1U rack integration
- Fanless design
- Robust powder painted die-cast aluminum housing
- Vibration proof
- Closed ingress protected housing
- Flexible mounting system
- Power supply, mounting equipment, and licenses not included. See Accessories and Used With tabs for more information
- IEC/UL62368-1
- EN61000-6-X
- EN60945
- EN 50121-4