Controladores de planta e integración
Excel Web II Control System
The Excel Web II is Honeywell’s Ethernet-based, freely programmable Building Automation controller. The controller provides network security, universal operation and reduces total installation cost for building investors and building operators.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The Excel Web II is Honeywell’s Ethernet-based, freely programmable Building Automation controller. The controller provides network security, universal operation and reduces total installation cost for building investors and building operators. Excel Web II offers a combination of BACnet IP, BACnet MS/TP, and LONWORKS communication. Excel Web II can control a huge variety of building management applications, such as traditional heating, ventilation, and air conditioning (HVAC) applications, energy management functions, including optimum start/stop, night purge, and maximum load demand, supervisory functions for lighting, sun-blind, heat and energy metering and many other applications.
Features & Benefits:- Reduced the total installed cost
- Universal operation
- Reduced cost for service, operation and maintenance
- Fast application control
- Reliable control performance
- Embedded e-mail/SMS alarming
- Flexible mounting options
- DIN EN ISO 16484-5