Controladores de temperatura
Temperature and Valve Control
Temperature and Valve Controls replaces a thermostat and a defrost time clock in air defrost applications, simplifying the installation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Temperature and Valve Controls replaces a thermostat and a defrost time clock in air defrost applications, simplifying the installation. In addition, the KE2 Temp + Valve Control drives an electronic expansion valve, electronic evaporator pressure regulating valve or an electronic hot gas bypass valve. It controls an EEV, EEPRV, or EHGBPV providing much tighter system control than possible with mechanical controls. When used with the KE2 LDA or KE2-EM35, displays a Local Area Dashboard showing controllers connected to the local LDA network
Features & Benefits:- Simplifies wiring, saves installation time
- Alarm notifications via text or e-mail
- Custom defrost schedule
- Off time defrost on pre-defined schedule
- Compressor protection - maximum starts per hour adjustable