/content/hbtbt/es/es/search-results.html

    Termostatos

    Driver of Communicating Fan Coil Thermostat

    Interrumpido

    Communicating thermostats are designed for application of 3-speed fan and valves in fan coil system and available in BACnet MS/TP protocol. These thermostats can be easily integrated into building automation system based on the BACnet MS/TP platform.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Communicating Thermostats are designed for application of 3-speed fan and valves in fan coil system and available in BACnet MS/TP protocol. HT961 Series thermostats can be easily integrated into a building automation system based on the BACnet MS/TP platform. HT961 communicating thermostat adopts two-piece solution consisting of two devices: driver and room unit. Driver provides inputs/outputs and communication interface for thermostats. This document contains specification of the driver. For room unit, please refer to the data sheet of œHT9610P Series Room Unit of Communicating Fan Coil Thermostat .

    Features & Benefits:
    • Available in BACnet MS/TP protocols
    • Two-wire polarity-free communicating with room unit
    • 1 analogy input for remote temperature sensor
    • 3-speed fan control output
    • 2/4-pipe valves control output
    • SPDT output that can be used for both spring return
    • and non-spring return valves
    • 32-bit ARM architecture CPU
    • Power and communicating status indication with
    • LEDs
    • Easy install with both DIN rail and wall mounting
    • Easy wiring with removable terminal block
    • Safety, all terminals protected with cover
    Certifications:
    • BTL
    • CQC