Controladores unitarios y de zona
VisualLogic® BACnet/MSTP Controllers
The VLC-E and VAV-E lines combine the power and precision that today’s modern building applications demand.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The VLC-E and VAV-E lines combine the power and precision that today’s modern building applications demand. Fully programmable, these controllers can support a range of applications – from complex air handling units to the latest terminal end unit devices, and everything in between.
Features & Benefits:- Fully BACnet-compliant on MS/TP LAN at up to 115.2 Kbps.
- Programmable control logic can be field-modified.
- Downloadable operating code to allow for future software improvements
- 32-bit processor architecture with all program data backed up in nonvolatile flash memory.
- High-speed processing of DDC program, with an internal logical loop time of 100 msec.
- Backwards compatible with older models
- BACnet Conformance
- UL
- FCC
Otros
- Brand
- Alerton
Otros
- Brand
- Alerton
- Brand : Alerton