/content/hbtbt/es/es/search-results.html

    Accesorios de centrales

    Delta OP Control Panel, Recessed

    Interrumpido

    The recessed version of Delta OP is used where mounting in technical maneuvering systems is desirable, or where surface mounting is not appropriate.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.
    The recessed version of Delta OP is used where mounting in technical maneuvering systems is desirable, or where surface mounting is not appropriate. When recessed, the unit does not protrude more than approx. 5 mm above the rest of the surface. Delta OP complies with NS-EN-54.2 as a fire protection panel in a fire panel network. If the network is to have alarm transmission according to NS-EN54, the fire alarm panel connected to the alarm transmitter must be equipped with an alarm transmission kit from Delta OP, item no. 251373.Certifications:
    • < li>NS-EN54