/content/hbtbt/es/es/search-results.html

    Centrales de detección de incendio

    Safety Bus system

    Interrumpido

    The Safety Bus system allows the fire detection and the firefighting control in a unique bus assuring a high safety level.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Safety Bus system allows the fire detection and the firefighting control in a unique bus assuring a high safety level. The system is composed by one or two control cards that are integrated in the panel H-S81-HS, and up to 64 addressable remote modules installed in the field. The communication between the control cards and the addressable modules is based on CAN protocol (Controller Area Network) with ring architecture to guarantee the best functionality in fault condition and high communication speed. This module can control eight 4-20mA analog inputs with safety-related functions. All the channels are continuously tested during operation.

    The following types of transducers can be connected to this board: Explosive gas detectors, Toxic Gas Detectors, Oxygen sensors, Temperature Sensors/detectors, Flame Detectors, 4-20mA generic Sensors/Detectors. Each channel features dedicated terminals to supply 24V DC power to field device. Both communication links are provided with short circuit isolator. Alarm on three individually programmable thresholds:-Combustible, toxic, and oxygen gas detection.

    Features & Benefits:
    • Wide area coverage
    • Easy addition of IO in existing system
    • SIL 2/3, UL, EN, Atex approved installations
    • Large capacity of 64 modules/ loop
    • Redundant network
    • Available with weather proof and explosion proof housing coverage area Wide.
    Certifications:
    • UL Listed UL 864 UL 2017: File No.: S24857
    • EN-54 -17, EN 54-18: File No.: 0051-CPR-0449
    • SIL 2/3 Certified: File No.: 16-SIL-0010017-02-TIC
    • Agency: TUV
    Specifications

    Otros

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module

    Otros

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module
    • Brand : Honeywell Industrial Fire
    • Product Type : Safety Bus Remote Module