/content/hbtbt/es/es/search-results.html

    Soportes y herrajes de carcasa

    Fire Security System Cabinet

    All cabinets for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a backbox and a locking door. Cabinets are available in either black or red, with or without LEXAN® windows

    Overview

    All cabinets for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a backbox and a locking door. Cabinets are available in either black or red, with or without LEXAN® windows. The LEXAN® model provides a tasteful combination to accent the decor of the finest lobby setting.

    Certifications:
    • UL
    • ULC