/content/hbtbt/es/es/search-results.html

    Soportes y herrajes de carcasa

    WEBs-AX™ Security Enclosure

    WEBs-AX™ security enclosures are for use with WEBs-AX SEC-H-602 and SEC-H-616 security controllers. Models are available for large, medium, and small configurations.

    Overview

    WEBs-AX™ security enclosures are for use with WEBs-AX SEC-H-602 and SEC-H-616 security controllers. Models are available for large, medium, and small configurations. The enclosures for larger configurations provide a DIN rail mount, an integral 30W (15V DC) power supply for the controller, and a second DIN rail for expansion modules. Large-sized enclosures without a power supply are also available (used for expansion modules only).

    The enclosures for medium configurations are for additional expansion modules that are located remotely. They provide a single DIN rail mount and an integral 30W (15V DC) power supply to power the controller. The controllers plug directly into the power supply. Brackets at the bottom of the enclosure secure one or two rechargeable sealed lead-acid backup batteries (more unpowered security enclosures can be used to house additional expansion modules). Medium-sized enclosures without a power supply are also available (used for expansion modules only).

    The enclosures for small configurations provide a single DIN rail mount and are only used for one expansion module. These enclosures have no integral power supply or backup battery area. When wiring back to the security controller, a 3-conductor cable for power/battery backup is needed, in addition to RS-485 wiring.

    Specifications

    Otros

    • Brand
      • Honeywell Security

    Otros

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security