/content/hbtbt/es/es/search-results.html

    Pararrayos

    Surge Voltage Protection Module

    Interrumpido

    Surge Voltage Protection Modules are to protect the mains connection of a VARIODYN D1 voice alarm system. The overvoltage protection module can be used for 230VAC or 380VAC mains connections.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Surge Voltage Protection Modules are to protect the mains connection of a VARIODYN D1 voice alarm system. The overvoltage protection module can be used for 230 V AC or 380 V AC mains connections and can be accommodated with its housing for DIN rail installation quickly and easily in the 19" cabinet.

    Specifications

    Otros

    • Brand
      • ESSER

    Otros

    • Brand
      • ESSER
    • Brand : ESSER