Enchufes para maquinilla de afeitar
Shaver Supply Unit
Shaver Supply Unit design incorporates a double wound isolating transformer rated 20VA at 230 or 115 volts.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Shaver Supply Unit design incorporates a double wound isolating transformer rated 20VA at 230 or 115 volts. MK Edge™ series offers Shaver Supply Units. These Shaver Supply Units are available in 120/130V range. MK Edge Shaver Supply Unit are available in diverse range of colours, styles and textures, providing the ultimate choice for any interior. The series provides choice of Metallic, Glass effect and Synthetic material with various finishes. May be used in bathrooms and washrooms.
Features & Benefits:- Top access terminals make wiring quicker and easier
- Automatic primary supply switching on insertion of plug
- Choice of 230V or 115V output socket positions
- Safety interlocked shutters to prevent insertion of two plugs simultaneously
- Only one size of screwdriver required for installation
- BS EN 61558-2-5:1998
Otros
- Operating Voltage
- 120 - 130 voltage alternating current
- Minimum Output Voltage
- 115 voltage alternating current
- Maximum Output Voltage
- 230 voltage alternating current
- Brand
- MK Electric
- Finish
- Matt Chrome
- Dual Voltage
- Yes volt
Otros
- Operating Voltage
- 120 - 130 voltage alternating current
- Minimum Output Voltage
- 115 voltage alternating current
- Maximum Output Voltage
- 230 voltage alternating current
- Brand
- MK Electric
- Finish
- Matt Chrome
- Dual Voltage
- Yes volt
- Operating Voltage : 120 - 130 voltage alternating current
- Minimum Output Voltage : 115 voltage alternating current
- Maximum Output Voltage : 230 voltage alternating current
- Brand : MK Electric
- Finish : Matt Chrome
- Dual Voltage : Yes volt