/content/hbtbt/es/es/search-results.html

    Cabinas y hardware

    ActiveGuard External Sounder

    The ActiveGuard External Sounder range has been upgraded to fully meet the security and environmental requirements for both residential & commercial premises.

    Overview

    The ActiveGuard External Sounder has a front and rear tamper protection and in the event of a potential sabotage attack, the piezo sounder provides a distinctive audible warning. The electronic elements on the printed circuit board are protected ensuring preservation in harsh environments and giving users peace of mind that the siren will always sound. With its attractive housing, a choice of lens colours and the flexibility to mount horizontally or vertically, the siren can easily meet any requirement. The sounders also include comfort LEDs to signal that the device is working.

    Features & Benefits:
    • High impact polycarbonate moulding
    • One standard ‘built-in’ wrap around strobe lens Features
    • NiCad back-up battery included
    • Multi-colour options
    • Front and rear tamper
    • Up to two Piezo sounders
    • Diagnostic LEDs
    • Silent start up
    • Dual tones
    • Current flow monitor
    Certifications:
    • EN50131-4:2009 Grade 2 Standard