/content/hbtbt/es/es/search-results.html

    Monitores

    NFN Gateway PC Card

    Interrumpido

    Gateway PC Card is an intelligent gateway interface for the ONYX works® fire monitoring workstation. It supports full panel programming and network diagnostics. It is also support wire or multimode fiber options.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Gateway PC Card is an intelligent gateway interface for the ONYX works® fire monitoring workstation. This gateway pc card facilitates complete monitoring and control of a NOTI•FIRE•NET™ network and is available in a PC version and an embedded version. It supports full panel programming and network diagnostics. The PC version of the gateway card is the network interface for a true peer-to-peer network and resides in ONYX® Series workstations. Gateway pc card supports fire alarm control panel programming upload/ downloads and modifications.

    Features & Benefits:
    • PC versions support wire or multimode fiber options
    • Gateway redundancy for network survivability
    • Supervised IP connections for remote workstations and gateways
    • Multiple workstations can access the gateway at the same time
    Certifications:
    • UL / ULC: S5697
    • CSFM: 7300-1525:103
    • MEA: 286-07-E