/content/hbtbt/es/es/search-results.html

    Sistema de comunicación de emergencia por voz/alarma

    A Release Control Panel

    MX-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The MX-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing.

    Overview

    MX-2002 is a six-zone FACP for single and dual hazard agent releasing applications. The MX-2002 provides reliable fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing. The MX-2002 is compatible with System Sensor’s i3 detectors which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory ‘freeze’ signal when the ambient temperature falls below the detector rating of approximately 45°F (7.22°C). In addition, the control panel is compatible with conventional input devices such as two-wire smoke detectors, four-wire smoke detectors, pull stations, water flow devices, tamper switches and other normally-open contact devices.

    Features & Benefits:
    • Designed for agent releasing standards NFPA 12, 12A, 12B, and 2001
    • Disable/Enable control per input zone and output zone
    • Extensive transient protection
    • Dual hazard operation
    • Adjustable pre-discharge, discharge and water flow delay timers
    • Cross-zone (double-interlock) capability
    • Six programmable Style B (Class B) IDCs (Initiating Device Circuit)
    • System Sensor i3 series detector compatible
    • Four programmable Style Y (Class B) output circuits - (special application power)
    • 80-character LCD display (backlit).
    Certifications:
    • Listed to UL Standard 864, 9th edition
    • FM Approved