/content/hbtbt/es/es/search-results.html

    Sistema de comunicación de emergencia por voz/alarma

    Digital Dialer

    DS500 dialer includes 4G technology and a multi-operator SIM card already provided with a 1-year contract starting from the activation of the device.

    Overview

    GSM/4G/2.5G/2G telephone dialer with programming from the Touch-Screen multi-function display 3.5". Equipped with 8 inputs of configurable alarm and 4 relay outputs NC/NA. Possibility to control the outputs from the remote or alarm input. The output can be controlled even with a ring, 500 phone numbers memorized, 25 messages of customizable text (SMS), 10 voice messages. The Control relay outputs via tones DTM or send SMS. Extended power of 10.5-30VDC.

    Features & Benefits:
    • - Dialer with SMS and voice calls
    • - Connectivity ,GSM 4G/2.5G/2G
    • - Multi-operator SIM included
    • - 3.5" touch screen display for programming
    • - 8 configurable balanced inputs
    • - 4 NC/NO relay outputs
    • - Tamper anti-opening and anti-removal.
    • - 2 access levels.
    • - Periodic LifeTest.
    • - Store up to 500 telephone numbers
    • - 10 voice messages (text2speech, 150 characters/msg)
    • - up to 25 configurable text messages with a length of 160 characters each
    • - Supported events: Activation,Deactivation,Opening, short circuit, power failure, GSM down, incoming call, incoming call from group, ow battery, low temperature, high temperature, tampering
    • - Remote control also via DTMF Tones
    • - Intrusion detection central functionality
    • - Room thermostat functionality
    • - The DS500 can be managed via free CLOUD
    Certifications:
    • CE