/content/hbtbt/es/es/search-results.html

    Módulos de monitorización

    MMF-300 Addressable Monitor Module

    Interrumpido

    MDF-300(A) addressable monitor modules supervise a circuit of dry contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of 2-wire smoke detectors.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    MDF-300(A) addressable monitor modules supervise a circuit of dry contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of 2-wire smoke detectors. They are intended for use with intelligent, 2-wire systems, & in which the individual address of each module is selected using the built-in rotary switches. They provide either a 2-wire or 4-wire fault-tolerant initiating device circuit (IDC) for normally open fire alarm and supervisory devices.

    Features & Benefits:
    • Built-in identification automatically recognizes this device as a monitor module
    • Powered directly by 2-wire SLC loop &
    • High noise immunity (EMF/RFI)
    • SEMS screws with clamping plates for & easier wiring
    • LED that flashes green during normal states, and turns a solid red during an alarm
    Certifications:
    • UL: S2424
    • ULC: S2424
    • FM Approved
    • CSFM: 7300-0075:0185
    • MEA: 72-01-E &
    Specifications

    Otros

    • Brand
      • Fire-Lite
      • System Sensor

    Otros

    • Brand
      • Fire-Lite
      • System Sensor
    • Brand : Fire-Lite|System Sensor