/content/hbtbt/es/es/search-results.html

    Módulos de zona

    Multi-Mod Six Zone Interface Module

    Interrumpido

    The multi-mod six zone interface module that provides six (6) Style B (Class ,B) or three (3) Style D (Class A), supervised initiating device circuits (IDC).

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Velocity® Series, multi-mod six zone interface module (MMI-6SF) provides six Style B (Class B) or three Style D (Class A) supervised initiating device circuits (IDC) suitable for use with UL® Listed conventional 2-wire smoke detectors as well as any normally open contact device. The Velocity® Series use a communication protocol that substantially increases the speed of communication between the sensors and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is response speed up to five times greater than earlier designs.

    Features & Benefits:
    • Each MMI-6SF module provides six (6), Style B (Class B) or three (3), Style D (Class A) individually addressable individually programmable initiating Device circuits
    • Suitable for use with UL® Listed, compatible 2-wire conventional smoke sensors and normally open contact devices
    • Removable wiring terminal blocks allow ease of installation and servicing terminal
    • Blocks can accommodate 12 to 18 AWG wire
    • Flexible jumper configuration feature allowing one or two monitoring circuit addresses to be disabled
    • Individual LED indicators*
    • Ideal for retrofit applications
    • As many as thirty-six (36), initiating device circuits in one 12” x 24” x 6.5” cabinet
    • Two (2), mounting cabinets available for two (2), (MBB-2 cabinet) to six (6), (MBB-6 cabinet) units
    • Bicolor LEDs flash green whenever the sensor is addressed, and light steady red on alarm*
    • *Note: Only the red LED is operative in panels that do not operate in Velocity® mode.
    Certifications:
    • UL: S1913
    • FM: 3023594
    • MEA FDNY: 219-02-E Vol. IV
    • CSFM: 7300-1703:0124
    • ISO 9001 Certification
    Specifications

    Otros

    • Brand
      • Gamewell-FCI
    • Product Type
      • Interface Module

    Otros

    • Brand
      • Gamewell-FCI
    • Product Type
      • Interface Module
    • Brand : Gamewell-FCI
    • Product Type : Interface Module