Botones de pánico
Local Silence Button
Honeywell Notifier’s Local Silence Button is designed to overcome the risk of false alarm at places such as assisted living retirement homes, student accommodation high-rise residential buildings.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Notifier’s Local Silence Button is designed to overcome the risk of false alarm at places such as assisted living retirement homes, student accommodation high-rise residential buildings. The local silence button is a multi-position switch that allows not only sounder test and silencing but also disablement of smoke detection and the indication of disablement. As with other features it is flexible in configuration so that the facilities may be tailored to suit each site.
Features & Benefits:- Best detection throughout
- Fully configurable
- Flexible and simple to install
Otros
- Brand
- Honeywell
- Product Type
- Silence Button
- Network Connection
- Notifier 21 Dual Input/Single Output Interface
- Gangs
- 1
- Finish
- White
Otros
- Brand
- Honeywell
- Product Type
- Silence Button
- Network Connection
- Notifier 21 Dual Input/Single Output Interface
- Gangs
- 1
- Finish
- White
- Brand : Honeywell
- Product Type : Silence Button
- Network Connection : Notifier 21 Dual Input/Single Output Interface
- Gangs : 1
- Finish : White