Comunicadores
DS Dialer
The Honeywell® solution for connecting a NOTIFIER Onyx, INSPIRE, or Gamewell-FCIE3,S3 fire alarm system to central station viathe public switched telephone network.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The DS Dialer provides dual telephone line communication between a standalone FACP
or network of FACPs to a central receiving station to report system status. The DS Dialer
mounts in a red enclosure external to a fire panel It uses modular jacks to interface the
primary and secondary phone lines to the public switched telephone network.
The DS Dialer consists of a main circuit board and telephone (POTS) card enclosed
in a red box.
Features & Benefits:- COMPATIBLE PANELS
- NOTIFIER INSPIRE PANELS: N16E, N16X
- NOTIFIER ONYX PANELS: NFS-320, NFS-640, NFS2-640, NFS-3030, NFS2-3030
- GAMEWELL-FCI E3 SERIES PANEL: ILI-MB-E3, ILI95-MB-E3
- GAMEWELL-FCI S3 SERIES PANELS: SLP-E3
- COMPATIBLE RECEIVERS
- Ademco™ 685 (with 685-8 Line card with Rev. 4.4d software)
- Ademco MX8000 (with 124060V206B and 124063 Line Card Rev. B)
- Silent Knight® 9500 (with version V2.4 receiver and 126047 Line Card Rev. G)
- Silent Knight 9800 (with 124077V2.00 receiver and 126047 Line Card Rev. M)
- Honeywell® FBI CP220FB (with software version 3.9)
- Osborne Hoffman 2000E® (with receiver software version 7301)
- Radionics 6600 (with 01.01.03 receiver software and 01.01.03 line card)
- SurGard MLR2 (with software version 1.86)
- SurGard System III (with software 1.72)
- SurGard MLR-2000 (with DSP4016 and version 1.6 Line Card)
- COMMUNICATION FORMATS
- Ademco Contact ID
- FEATURES AND BENEFITS
- Collects system data from the connected FACP and sends it to the central receiving station
- Serves as a fire alarm communicator to the central station
- Provides dual telephone lines (primary and backup) to ensure communication
- Provides dual telephone line voltage detection
- Employs Ademco® Contact ID protocols
- Recognizes dial tones (350 and 440 hertz typical in most networks)
- Automatically dials programmed central station phone numbers
- Automatic line seizure takes control and disconnects any local premises phones on the same line
- Generate Central Station reports using CLSS Site Manager
- LED status indicators for Lost Panel Connection, and Central Station Handshake Signal, and Communication
- Failure
- Communicates vital system status including:- Independent zone/point alarm, trouble and supervisory- Security, panel off-normal, NAC trouble- AC (main) power loss (2-hour report delay)
- AGENCY LISTINGS & APPROVALS
- The listings and approvals below apply to the HON-DACT-DS.
- In some cases, certain modules may not be listed by certain approval agencies, or listing may be in process. Contact Honeywell for the latest listings.
- ETL: Control Number - 5025335, Conforms to UL STD 864
- STANDARDS & CODES
- FCC ID: DS Dialer - 1W6AL02ACGWMB
- National Fire Protection Association:- NFPA 70- NFPA 72
Otros
- Brand
- NOTIFIER
Otros
- Brand
- NOTIFIER
- Brand : NOTIFIER