Pasarelas / comunicadores
Fire-Lite SWIFT Wireless Fire System Gateway
W-GATE SWIFT® wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices using mesh technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
W-GATE SWIFT® & wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices. The wireless gateways use mesh technology to communicate with devices and offer high reliability for commercial applications. W-GATE gateways can be installed anywhere on the SLC and is an excellent solution for retrofits and hard-to-wire applications.
Features & Benefits:- Wireless mesh technology, 902 to 928 MHz frequency
- Cascading-wave mesh operation provides a verification of redundant communication paths
- Any wireless device can be added to act as a repeater
- Each gateway supports up to 50 addresses: 1 wireless gateway, 1 display driver, and up to 49 devices
- Up to & four wireless networks can be installed with overlapping radio network coverage
- Site survey feature allows for an evaluation of a site before the installation
- Standard code wheel for setting the SLC address
- Wireless devices use four CR-123A lithium batteries
- UL Listed: S2424
- CSFM: 7300-0075:0232
- NYC Fire Dept: COA #6185
- FM Approved
- FCC ID: PV3WFSGW
Otros
- Brand
- Fire-Lite
Otros
- Brand
- Fire-Lite
- Brand : Fire-Lite