/content/hbtbt/es/es/search-results.html
    Tenga en cuenta que el servicio de pago con tarjeta de crédito no estará disponible por mantenimiento programado el sábado 30 de mayo de 2026, de 12:00 AM a 6:00 AM EST (4:00 AM a 10:00 AM GMT, 5:00 AM a 11:00 AM CET y 9:30 AM a 3:30 PM IST). Gracias por su paciencia.

    Campanas

    Alarm System Bell Box

    Interrumpido

    AG6 hass attractive housing, a choice of lens colors and the flexibility to mount horizontally or vertically, the siren can easily meet any requirement.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The AG6-AG8 external sounders range has been upgraded to fully meet the security and environmental requirements of EN50131-4:2009 Grade 2 standard for both residential & commercial premises. With its attractive housing, a choice of lens colors and the flexibility to mount horizontally or vertically, the siren can easily meet any requirement. The sounders also include comfort LEDs to signal that the device is working. The siren has a front and rear tamper protection and in the event of a potential sabotage attack, the piezo sounder provides a distinctive audible warning. The electronic elements on the printed circuit board are protected ensuring preservation in harsh environments and giving users peace of mind that the siren will always sound. The cover can be screen printed with a company logo if required.

    Features & Benefits:
    • High impact polycarbonate moulding
    • Horizontal or vertical mounting
    • One standard ‘built-in’ wrap around strobe lens Features
    • NiCad back-up battery included
    • Multi colour options
    • Front and rear tamper
    • Up to two Piezo sounders
    Certifications:
    • EN50131-4:2009 Grade 2
    Specifications

    Otros

    • Brand
      • Honeywell Security

    Otros

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security