Campanas
Wheelock® MB Motor Bell
Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems. These bells include higher decibels, low-current draw, built-in trimplate for semi-flush mounting, low frequency aluminum shells, and low RFI noise. The motor is a durable, high-torque permanent magnet motor selected for its high performance and long life. These DC vibrating bells feature a 10 inch shell size with an input voltage of 24V DC.
Features & Benefits:- High sound output with low-current draw
- Low frequency aluminum shells for better audibility through walls, doors, and other structures
- Integral RFI suppression to minimize included noise on the notification appliance circuits (NACs)
- Mounting options for surface, semi-flush, outdoor, and concealed conduit installation
- Built-in trimplate makes semi-flush mounting simpler and less expensive
- Screw terminals permit fast in-out field wiring of 18 to AWG wire
- Polarized for DC supervision of NAC circuits
- Operates on filtered or unfiltered DC
- UL Listed: E5946
- MEA APPROVED: 151-92-E
- CSFM: 7135-0785:113
- FM Approved
- Meets OSHA 29 Part 1910.165
Otros
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
Otros
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER