/content/hbtbt/es/es/search-results.html

    Dispositivos óptico-acústicos

    L-Series Low Frequency Ceiling Sounder Strobe

    Interrumpido

    System Sensor L-Series low frequency sounder strobes are rich with features guaranteed to maximize profits with lower current draw and modern aesthetics.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The L-Series offers the most versatile and easy-to-use line of low frequency sounderstrobes in the industry. With white and red plastic housings, listed for wall and ceiling mounting, L-Series Low Frequency can meet virtually any application requirement. The low frequency sounder strobes were designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. Like the entire L-Series product line they include a variety of features thatincrease their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.To further simplify installation and protect devices from construction damage, L-Series uses a universal mounting plate with an onboard shorting spring, so installers can test wiring continuity before the device is installed.

    Features & Benefits:
    • 520 Hz ± 10% square wave tone, NFPA compliance
    • Full candela range plus High/Low tone options to optimize current draw for a wide variety of applications
    • Field-selectable candela settings. Wall units: 15, 30, 75, 95, 110, 135, and 185. Ceiling units: 15, 30, 75, 95, 115, 150, and 177
    • Rotary switch for High/Low, Temp3, Temp4, and Continuous settings
    • Plug-in design with minimal intrusion into the back box
    • Mounting plate shorting spring checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert and SpectrAlert Advance devices (Direct replacement for HW/R-LF and P2R/WH-LF)
    • Compatible with MDL3 sync module
    • Round Sounder Strobes Listed for ceiling and wall
    • Updated modern aesthetics
    Certifications:
    • UL Listed: S4011
    • ULC Listed
    • FM Approved: PR452768
    • CSFM: 7125-1653:0517
    Specifications

    Otros

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder Strobe
    • Mounting Type
      • Ceiling

    Otros

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder Strobe
    • Mounting Type
      • Ceiling
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Low-Frequency|Sounder Strobe
    • Mounting Type : Ceiling