/content/hbtbt/es/es/search-results.html

    Altavoces

    EWS Series Cabinet Loud Speaker

    Interrumpido

    The EWS Series Cabinet Loud Speakers classic cabinet loudspeakers in a beautiful arc shape design which are made of the ABS and colored white. The cabinets are also dust protected.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The EWS Series Cabinet Loud Speakers classic cabinet loudspeakers in a beautiful arc shape design which are made of the ABS and colored white. The cabinets are also dust protected which is typically used for indoor applications such as hotels, office buildings, conference rooms, factories, exhibition halls, etc. The keyholes on the rear are convenient for user to mount it into the wall quickly and easily. With a hanger on the back, user can easily mount the device on the wall. Binding post use the press-clips-wiring method which facilitates field wiring.

    Features & Benefits:
    • The keyholes on the rear are convenient for user to mount it onto the wall
    • Arc shape provides optimal sounds quality in the area
    • The cabinet is dust protected
    • Binding post use the press-clips-wiring method which facilitates field wiring
    Certifications:
    • CE
    • RoHS