Barrera de humos
Fire-Lite OSI Intelligent Beam Detector
The OSI-RI-FL is an intelligent addressable reflector-type linear optical beam smoke detector that is uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The OSI-RI-FL intelligent addressable reflector-type linear optical beam smoke detector is uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain. Ideal applications are warehouses, atriums, aircraft hangers, sporting arenas and concert halls. The beam operates primarily on the principle of light obscuration using infrared. The OSI-RI-FL detector is a combined transmitter/receiver that can be directly connected to an intelligent detector circuit in LiteSpeed® or CLIP mode.
Features & Benefits:- Loop-based unit
- Combined transmitter/receiver unit
- Wide 12° field of view
- Fast, easy, and intuitive beam alignment indicated by LED directional arrows
- 50° horizontal and 20° vertical beam adjustment
- Long range coverage of 16-328 ft (5-100m) is standard- no separate long-range kit required
- Automatic sensitivity threshold level setting
- Resistant to building movement- tolerates +/- 1° movement
- Resistant to strong light sources- does not alarm when saturated by sunlight
- Resistant to solid object intrusion
- Remote test station capable for electronic simulated smoke test from ground level
- Status LED indicators visible from the front and bottom
- Automatic drift compensation
- Paintable housing/cover
- Removable plug-in terminal blocks
- Built-in imager heater
- Optional reflector heater kit available
- UL: S911
- FM: PR449231
- CSFM: 7260-0559:0515
Otros
- Brand
- Fire-Lite
- Product Type
- Addressable
- Beam Detector
- Detection Sensor Type
- Beam
Otros
- Brand
- Fire-Lite
- Product Type
- Addressable
- Beam Detector
- Detection Sensor Type
- Beam
- Brand : Fire-Lite
- Product Type : Addressable|Beam Detector
- Detection Sensor Type : Beam