Detectores de gas
Controlador inalámbrico Touchpoint™ Plus
Centro de comandos y control multicanal para red MeshGuard
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Marca
- Brand
- RAE
- RAE
Categoría
- Sub-Category
- Gas Detection Controllers
- Gas Detection Controllers
Dimension & Weight
- Weight range
- 8500 gram
Intervalo
- Humidity Range
- 10 to 95% RH (Non-Condensing) percent
Temperature
- Storage Temperature
- -25 to +60°C
Alarm
- Alarm Included
- Yes
- Alarm Type
- Audible Alarm
Certifications
- Certifications - Hazloc
- Class I, Div.2, Groups A, B, C and D, or Non-Hazardous Only
Datalogging
- Datalogging Capable
- Yes
- Datalogging
- Configuration and Logged Events
Mostrar
- Display Viewing Area
- H: 155.08 mm V: 86.92 mm
- Display Type
- LCD
- Display Matrix
- 800 x 480 pixel
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Backup Battery for up to 12 Hours of Operation Depending on Configuration
- Built-In Data Logging, C1D2 Certified
- Built-In Wireless Modem for Use in Meshguard Networks
- Flexible to Handle a Variety of Data Processing and Communication Needs
- Manages up to 64 Channels and up to 14 Programmable SPDT Relay Outputs
- Quick and Easy Installation
- RS-485 and Ethernet Interface,
- Rugged and Reliable
- Simple, Intuitive Operation
Material
- Material
- Polycarbonate ABS
Port
- Number of Digital Communication Ports
- 8
- Communication Ports
- MODBUS TCP, WEB Monitoring, and MODBUS RTU
- RS-485
Relay
- Relay Output Configuration
- 1.7A, 30V DC or 250V AC
- Relay Included
- Yes
Sensor
- Number of Sensor Inputs
- 8
Additional Specifications
- Visual Indicators
- 3 LEDs for Master Indicators
- Alarm: Red
- Fault: Yellow
- Normal: Green
- Shielded
- Shielded
- Response Time
- 3 second (time unit)
- Number of Relay Outputs
- Up to 14 Programmable SPDT
- NEMA Rating
- NEMA 4x
- Graphic
- Yes
- Gas Type
- Toxic (0) O2 (1) Flammable (2) Flame (3)
Información general
- Warranty
- 12 Months or 18 Months
Dimensions & Weight
- Size
- 16.77 in × 11.81 in × 6.14 in
Electrical Specifications
- Power Requirement
- 110/220 VAC, 105 W, 18 to 32 VDC (+/-10%) Typical 24 VDC
Technical Specifications
- Outputs
- 3 Common Alarm Outputs
- 4 Powered A/V Outputs for Alarms and Fault
- Operating Frequency Range
- 2.400 to 2.4835 GHz
- Common Alarm Relay
- (3) 1.7 A, 30V DC or 250V AC
Standards & Certifications
- Ingress Protection
- IP65
- Approvals
- CSA-C22.2 No. 61010-1-04
- EMC/RFI (EN 50270:2015)
- LVD (EN 61010-1:2010)
- UL 61010-1 (3rd Edition) and 508
Applications & Compatibility
- Application
- Drilling Rigs and Petrochemical Plants
- Industrial Safety, Exploration, Fracking, Plant Shutdown & Turn-Around
- Steel Mills
- Tank Farms, Shipyards and Maritime
Otros
- Industry
- Energy
Marca
- Brand
- RAE
- RAE
Categoría
- Sub-Category
- Gas Detection Controllers
- Gas Detection Controllers
Dimension & Weight
- Weight range
- 8500 gram
Intervalo
- Humidity Range
- 10 to 95% RH (Non-Condensing) percent
Temperature
- Storage Temperature
- -25 to +60°C
Alarm
- Alarm Included
- Yes
- Alarm Type
- Audible Alarm
Certifications
- Certifications - Hazloc
- Class I, Div.2, Groups A, B, C and D, or Non-Hazardous Only
Datalogging
- Datalogging Capable
- Yes
- Datalogging
- Configuration and Logged Events
Mostrar
- Display Viewing Area
- H: 155.08 mm V: 86.92 mm
- Display Type
- LCD
- Display Matrix
- 800 x 480 pixel
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Backup Battery for up to 12 Hours of Operation Depending on Configuration
- Built-In Data Logging, C1D2 Certified
- Built-In Wireless Modem for Use in Meshguard Networks
- Flexible to Handle a Variety of Data Processing and Communication Needs
- Manages up to 64 Channels and up to 14 Programmable SPDT Relay Outputs
- Quick and Easy Installation
- RS-485 and Ethernet Interface,
- Rugged and Reliable
- Simple, Intuitive Operation
Material
- Material
- Polycarbonate ABS
Port
- Number of Digital Communication Ports
- 8
- Communication Ports
- MODBUS TCP, WEB Monitoring, and MODBUS RTU
- RS-485
Relay
- Relay Output Configuration
- 1.7A, 30V DC or 250V AC
- Relay Included
- Yes
Sensor
- Number of Sensor Inputs
- 8
Additional Specifications
- Visual Indicators
- 3 LEDs for Master Indicators
- Alarm: Red
- Fault: Yellow
- Normal: Green
- Shielded
- Shielded
- Response Time
- 3 second (time unit)
- Number of Relay Outputs
- Up to 14 Programmable SPDT
- NEMA Rating
- NEMA 4x
- Graphic
- Yes
- Gas Type
- Toxic (0) O2 (1) Flammable (2) Flame (3)
Información general
- Warranty
- 12 Months or 18 Months
Dimensions & Weight
- Size
- 16.77 in × 11.81 in × 6.14 in
Electrical Specifications
- Power Requirement
- 110/220 VAC, 105 W, 18 to 32 VDC (+/-10%) Typical 24 VDC
Technical Specifications
- Outputs
- 3 Common Alarm Outputs
- 4 Powered A/V Outputs for Alarms and Fault
- Operating Frequency Range
- 2.400 to 2.4835 GHz
- Common Alarm Relay
- (3) 1.7 A, 30V DC or 250V AC
Standards & Certifications
- Ingress Protection
- IP65
- Approvals
- CSA-C22.2 No. 61010-1-04
- EMC/RFI (EN 50270:2015)
- LVD (EN 61010-1:2010)
- UL 61010-1 (3rd Edition) and 508
Applications & Compatibility
- Application
- Drilling Rigs and Petrochemical Plants
- Industrial Safety, Exploration, Fracking, Plant Shutdown & Turn-Around
- Steel Mills
- Tank Farms, Shipyards and Maritime
Otros
- Industry
- Energy
- Brand : RAE|RAE
- Sub-Category : Gas Detection Controllers|Gas Detection Controllers
- Weight range : 8500 gram
- Humidity Range : 10 to 95% RH (Non-Condensing) percent
- Storage Temperature : -25 to +60°C
- Alarm Included : Yes
- Alarm Type : Audible Alarm
- Certifications - Hazloc : Class I, Div.2, Groups A, B, C and D, or Non-Hazardous Only
- Datalogging Capable : Yes
- Datalogging : Configuration and Logged Events
- Display Viewing Area : H: 155.08 mm V: 86.92 mm
- Display Type : LCD
- Display Matrix : 800 x 480 pixel
- Display Included : Yes
- Features & Benefits : Backup Battery for up to 12 Hours of Operation Depending on Configuration|Built-In Data Logging, C1D2 Certified|Built-In Wireless Modem for Use in Meshguard Networks|Flexible to Handle a Variety of Data Processing and Communication Needs|Manages up to 64 Channels and up to 14 Programmable SPDT Relay Outputs|Quick and Easy Installation|RS-485 and Ethernet Interface,|Rugged and Reliable|Simple, Intuitive Operation
- Material : Polycarbonate ABS
- Number of Digital Communication Ports : 8
- Communication Ports : MODBUS TCP, WEB Monitoring, and MODBUS RTU|RS-485
- Relay Output Configuration : 1.7A, 30V DC or 250V AC
- Relay Included : Yes
- Number of Sensor Inputs : 8
- Visual Indicators : 3 LEDs for Master Indicators|Alarm: Red|Fault: Yellow|Normal: Green
- Shielded : Shielded
- Response Time : 3 second (time unit)
- Number of Relay Outputs : Up to 14 Programmable SPDT
- NEMA Rating : NEMA 4x
- Graphic : Yes
- Gas Type : Toxic (0) O2 (1) Flammable (2) Flame (3)
- Warranty : 12 Months or 18 Months
- Size : 16.77 in × 11.81 in × 6.14 in
- Power Requirement : 110/220 VAC, 105 W, 18 to 32 VDC (+/-10%) Typical 24 VDC
- Outputs : 3 Common Alarm Outputs|4 Powered A/V Outputs for Alarms and Fault
- Operating Frequency Range : 2.400 to 2.4835 GHz
- Ingress Protection : IP65
- Industry : Energy
- Common Alarm Relay : (3) 1.7 A, 30V DC or 250V AC
- Approvals : CSA-C22.2 No. 61010-1-04|EMC/RFI (EN 50270:2015)|LVD (EN 61010-1:2010)|UL 61010-1 (3rd Edition) and 508
- Application : Drilling Rigs and Petrochemical Plants|Industrial Safety, Exploration, Fracking, Plant Shutdown & Turn-Around|Steel Mills|Tank Farms, Shipyards and Maritime