/content/hbtbt/es/es/search-results.html

    Detectores de monóxido de carbono

    SS-Series Intelligent Carbon Monoxide Detector

    SS-Series intelligent, carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard.

    Overview

    SS-Series detectors are intelligent (addressable) detectors with point ID capability that enables each detector address to be set with rotary address switches providing exact device locations. SS-Series detectors support current SK, LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. SS-Series intelligent carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard for system-connected life safety carbon monoxide detection. As an addressable detector, additional modules are not needed for point ID which streamlines the installation process making it easier to upgrade your addressable fire system to meet new CO code requirements in applications with fuel burning equipment such as furnace areas and laundry rooms.

    Features & Benefits:
    • Intelligent CO detector
    • Automatic drift compensation of CO cell
    • RealTest® CO testing capability
    • UL 2075 listed
    • Base sold separately
    • Audible signal for CO alarm when used with a B200S series base
    • 10-year CO cell with end-of-life warning and fault
    • New modern profile
    • Expanded color options
    Certifications:
    • UL, CSFM
    Specifications

    Otros

    • Brand
      • Silent Knight
      • System Sensor

    Otros

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor