/content/hbtbt/es/es/search-results.html

    Accesorios

    Gas Detection OLED

    Interrumpido

    The Optima Excel Local Display (OELD) is a smart junction box for the Searchpoint Optima Plus and Searchline Excel infrared detectors for flammable hydrocarbons. The OELD includes an LCD , a “traffic light” indicator and Bluetooth connectivity.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Optima Excel Local Display (OELD) is a smart junction box for the Searchpoint Optima Plus and Searchline Excel infrared detectors for flammable hydrocarbons. The OELD includes an LCD screen for gas information, a “traffic light” indicator for at-a-glance detector status, and Bluetooth® connectivity for simplified, non-intrusive maintenance. Simply pair the OELD with our intrinsically safe, ruggedized smartphone; then use the OELD smartphone app to interact with the gas detector from up to 10 meters (30 feet) away. For maximum flexibility, the gas detector can be mounted either directly or remotely to OELD to suit any situation

    Features & Benefits:
    • Robust aluminum or stainless steel housing
    • Worldwide approvals for hazardous areas including ATEX, IECEx, cULus
    • Green/yellow/red/blue multi-color backlight to show status
    • Bluetooth (BLE) range up to 10 m (30 feet)
    • Ingress protection IP66 / Type 4X
    • Assessed to have no effect on functional safety of connected gas sensor
    • Backward compatible with all versions of Searchpoint Optima Plus and Searchline Excel
    • Secure access to OELD units can be easily managed by a primary user via the OELD app