/content/hbtbt/es/es/search-results.html

    Sensores de calidad del aire

    Carbon Monoxide Gas Detector

    Interrumpido

    The Carbon monoxide gas detectors are specifically designed for gas detection in underground parking areas. These detectors are equipped with an electrochemical cell head. The detectors are in IP55 container which are dustproof.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Carbon monoxide gas detectors are specifically designed for gas detection in underground parking areas. The detectors are in IP55 container which are dustproof. These detectors are equipped with an electrochemical cell head which measures the concentration of toxic gas on the scale of ppm. An Android application is available, or a PC software, enabling the detector field test and configuration change. A series of internal LEDs also allows you to check the sensor status, communication with the control panel to identify the various possible faults.

    Certifications:
    • CE