/content/hbtbt/es/es/search-results.html

    Sensores de calidad del aire

    Honeywell Battery Powered Carbon Monoxide Alarm

    Honeywell Battery Powered X-Series CO alarms have been optimised for use by professionals dealing with residential CO protection.

    Overview

    Honeywell Battery Powered X-Series CO alarms have been optimised for use by professionals dealing with residential CO protection. They have been designed to meet the needs of professional landlords and high demanding private individuals. For increased protection, all X-Series devices can be interconnected wirelessly to form an alarm system. XC100D has separate indicators for each unit state and also loud sounder output so it can be heard by the people in other room. Three mounting options are available which are Free standing/Wall with screws or nail/Ceiling with screws.

    Features & Benefits:
    • LCD display
    • Extra loud sounder output
    • Reduced sound-level test
    • High reliability
    • Low total cost of ownership
    • Tamper-proof
    • Easy to install
    • Designed for residential environments
    • Easy to operate and use by the end-user
    Certifications:
    • EN50291-1:2010
    • EN50291-2:2010