Sensores de calidad del aire
Refrigerant Gas Leak Detector Panel Kit
Novar Refrigerant Gas Leak Detector Alarm Panel Kits are are stand-alone, one-zone, refrigerant gas detection system. They designed to continuously monitor refrigeration racks and walk-in coolers/freezers or the presence of refrigeration gas.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Novar Refrigerant Gas Leak Detector Alarm Panel Kits are designed to continuously monitor refrigeration racks and walk-in coolers/freezers or the presence of refrigeration gas. Novar Refrigerant Leak Detector Alarm Panel Kits provide easily accessible I/O interfaces that allow connection to controller from multiple manufacturer. Continuous remote monitoring can be realized by simply interfacing the Refrigerant Gas Leak Detector Alarm Panel to any executive controller using any standard I/O module supporting a 4-20mA interface.
Refrigerant Gas Leak Detector Alarm Panel Kits are stand-alone, one-zone, refrigerant gas detection system which consist of Novar Refrigerant Gas Leak Alarm Panel, Manning IR Refrigerant Sensor and Honeywell System Sensor Horn/ Visual Alarm.
Features & Benefits:- Monitor refrigeration racks and walk-in coolers/freezers
- Kits provide easily accessible I/O interfaces
- Consist of Manning IR Refrigerant Sensor and System Sensor Horn/ Visual Alarm