/content/hbtbt/es/es/search-results.html

    Sensores multicriterio

    2251-COPTIR Multi-Criteria Sensor

    Interrumpido

    2251CTLE intelligent multi-criteria sensor by System Sensor is a plug-in type fire sensor that combines four types of detection capability with addressable communications.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    System Sensor’s 2251CTLE intelligent multi-criteria sensor is a plug-in type fire sensor that combines four types of detection capability with addressable communications. It normally operates at a high immunity level and changes to become very sensitive to fires as soon as fire characteristics are sensed. A photo electronic sensing chamber detects smoke, while a thermal element provides rate-of-rise and fixed temperature heat sensing. Infra-red and carbon monoxide sensing adds further detection ability, giving reliable fire detection whilst allowing the sensor to reject many common causes of nuisance alarm.

    Features & Benefits:
    • Highest nuisance alarm immunity
    • Advanced algorithms interpret and respond to the multiple inputs
    • Six levels of sensitivity
    • CO sensing for fastest response to slow-developing, smouldering fires
    • Fully integrated infrared sensing to support the fire alarm decision
    Certifications:
    • CE
    • 2831 14 DOP-IFD112
    • EN54-5: 2000 Class A1R / A1: 2002
    • EN54-7: 2000 / A1: 2002 / A2: 2006
    Specifications

    Otros

    • Brand
      • System Sensor

    Otros

    • Brand
      • System Sensor
    • Brand : System Sensor