Sensores multicriterio
Remote Indoor Temperature Sensor
The Remote Indoor Temperature Sensor is used to sense temperature remotely. This indoor sensor is designed to sense temperature at a remote location and send this information to the VisionPRO Thermostat.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Remote Indoor Temperature Sensor is used to sense temperature remotely. This indoor sensor is designed to sense temperature at a remote location and send this information to the VisionPRO Thermostat. This sensor can be used as a stand-alone sensor or as part of an averaging network. Once a remote indoor temperature sensor is connected to the thermostat, the thermostat's sensor is no longer used. The thermostat's installer setup should be modified to tell the thermostat that remote indoor temperature sensor(s) have been used. The Inside temperature reading on the thermostat's display will be the remote sensor(s) temperature location(s)
Features & Benefits:- Used to sense temperature if the thermostat is installed in a poor temperature sensing location
- Small remote temperature sensor to match any room decor
- Easy to install and use
- Factory calibrated; no field calibration required
- 69-1710EFS-04
- M.S. Rev. 03-19
Otros
- Minimum Operating Ambient Temperature
- 45 degree Fahrenheit
- 7 degree Celsius
- Maximum Operating Ambient Temperature
- 32 degree Celsius
- 88 degree Fahrenheit
- Brand
- Honeywell
- Product Type
- Sensor Degrees Celsius
- Mounting Type
- Wall inch
Otros
- Minimum Operating Ambient Temperature
- 45 degree Fahrenheit
- 7 degree Celsius
- Maximum Operating Ambient Temperature
- 32 degree Celsius
- 88 degree Fahrenheit
- Brand
- Honeywell
- Product Type
- Sensor Degrees Celsius
- Mounting Type
- Wall inch
- Minimum Operating Ambient Temperature : 45 degree Fahrenheit|7 degree Celsius
- Maximum Operating Ambient Temperature : 32 degree Celsius|88 degree Fahrenheit
- Brand : Honeywell
- Product Type : Sensor Degrees Celsius
- Mounting Type : Wall inch