Sensores de ocupación
Phillips Dynalite Multifunction Sensor
Phillips Dynalite Multifunction Sensors are 360 degree mountable with multiple sensors into one device ceiling sensors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Phillips Dynalite Multifunction Sensors are mountable 360 degree multifunction sensors with motion detection (PIR), ambient light level detection (PE) and in some cases infrared remote control reception (IR) into one device. They are used in applications such as hotels, offices, restaurants, etc. These sensors use a red LED as an indicator. They use RC5 IR remote control and one service switch as user input.
Features & Benefits:- Detects the presence or absence of motion and adjusts lights accordingly
- Links corridors with adjacent rooms so corridor remains lit while other rooms are detected
- Enables sign-on identification to the networked system
- Designed to operate seamlessly with the Philips Dynalite DDBC120-DALI controller
- For DUS360CR, DUS360CS and DUS360CS –DALI
- CE
- RCM
- UL/cUL
- FCC
- ICES
- RoHS
- For DUS360CR-DALI
- CE
- RCM
- RoHS
Otros
- Brand
- Honeywell Lighting Controls
Otros
- Brand
- Honeywell Lighting Controls
- Brand : Honeywell Lighting Controls