/content/hbtbt/es/es/search-results.html

    Sensores e interruptores de presión

    GLPS-D Differential Pressure Switch

    GLPS-D Differential Pressure Switch is a low cost effective pressure monitoring solution for liquids and nonaggressive gases. The unit is designed for both flow proving and flow failure detection to cover the range of 0.5 to 3.5 Bar.

    Overview

    GLPS-D Differential Pressure Switch is a low cost effective pressure monitoring solution for liquids and nonaggressive gases. The unit is designed for both flow proving and flow failure detection to cover the range of 0.5 to 3.5 Bar. Approximate set point can be viewed on the dial at the front of the unit.

    Certifications:
    • CE
    Specifications

    Otros

    • Overall Width
      • 80 millimetre
    • Overall Height
      • 63.1 millimetre
    • Maximum Operating Pressure
      • 30 bar (air pressure)
    • Brand
      • Greystone Energy System
    • Regulatory Approvals
      • CE Watt
    • Pressure Sensor Type
      • Differential Pressure
    • For Use With
      • Liquids and non aggressive gases volt
    • Connection Type
      • NPT

    Otros

    • Overall Width
      • 80 millimetre
    • Overall Height
      • 63.1 millimetre
    • Maximum Operating Pressure
      • 30 bar (air pressure)
    • Brand
      • Greystone Energy System
    • Regulatory Approvals
      • CE Watt
    • Pressure Sensor Type
      • Differential Pressure
    • For Use With
      • Liquids and non aggressive gases volt
    • Connection Type
      • NPT
    • Overall Width : 80 millimetre
    • Overall Height : 63.1 millimetre
    • Maximum Operating Pressure : 30 bar (air pressure)
    • Brand : Greystone Energy System
    • Regulatory Approvals : CE Watt
    • Pressure Sensor Type : Differential Pressure
    • For Use With : Liquids and non aggressive gases volt
    • Connection Type : NPT