/content/hbtbt/es/es/search-results.html

    Sensores e interruptores de presión

    Remote Pressure Transducer

    Interrumpido

    The PWR Series remote pressure transducers are designed for differential pressure applications. The sensors are remotely installed on existing plumbing runs.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The PWR Series remote pressure transducers are designed for differential pressure applications. The sensors are remotely installed on existing plumbing runs. The PWR is available with either armored (6 ft.) or shielded (10 or 20 ft) sensor cables, and it requires a 15 to 30 VDC or 24V AC power source to generate its output. The PWR is warranted for a period of five years.

    Certifications:
    • RoHS Compliant
    Specifications

    Otros

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Female

    Otros

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Female
    • Connection Size : 1/8 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Pressure Type : Wet Media
    • Mounting Type : Panel inch|Remote Panel inch
    • Connection Type : NPT Female